1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump DDP-160D

AIW PUMP

Diaphragm Pump DDP-160D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103,560.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for stable paint supplying. The execution of a mirror surface finish on the interior walls of the painted chamber enables quick color changes and cleaning. This helps reduce waste liquid and the amount of cleaning agent used.

Part Number
DDP-160D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103,560.00

AIW PUMP 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Maximum Discharge Amount(l/min) 66
Maximum Paint Pressure (Theoretical Value)(MPa) 0.83 Main Body Material Aluminum Maximum Operating Temperature(℃) 40
Driving Source Air Drive Air Supply Port Type G Air Supply Port Nominal 1/4B
Suction Inlet Type G Suction Inlet Nominal 3/4B Discharge Port Type G
Discharge Port Nominal 3/4B Operating Temperature Range(℃) 5~40

Please check the type/dimensions/specifications of the part DDP-160D in the Diaphragm Pump DDP-160D series.