(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for stable paint supplying. The execution of a mirror surface finish on the interior walls of the painted chamber enables quick color changes and cleaning. This helps reduce waste liquid and the amount of cleaning agent used.
Electric Pump Type | Diaphragm-type | Applicable Fluid | Paint | Maximum Discharge Amount(l/min) | 6 |
---|---|---|---|---|---|
Maximum Paint Pressure (Theoretical Value)(MPa) | 0.7 | Maximum Operating Temperature(℃) | 40 | Driving Source | Air Drive |
Air Supply Port Type | G | Air Supply Port Nominal | 1/4B | Suction Inlet Type | Rc |
Suction Inlet Nominal | 1/4B | Discharge Port Type | Rc | Discharge Port Nominal | 1/4B |
Operating Temperature Range(℃) | 5~40 |
Please check the type/dimensions/specifications of the part DDP-70B in the Diaphragm Pump DDP-70B series.
Part Number |
---|
DDP-70BN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Material |
---|---|---|---|---|---|
฿ 48,202.00 | 1 Piece(s) | 40 Day(s) | Stainless Steel |
How can we improve?
How can we improve?