1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Gun, Oil-Free Compressor For Air Brushes IS-875HT/925HT

Air Gun, Oil-Free Compressor For Air Brushes IS-875HT/925HT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Comes with a handle-type tank for a stable air supply. Equipped with a pressure reducing valve, dehumidifying filter, and an air brush holder.

Part Number
IS-875HT
IS-925HT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Power Consumption (50/60 Hz)
(W)
Air Amount at No Load
(ℓ/min)
Air Amount at 0.2 MPa
(ℓ/min)
Tank Capacity
(ℓ)

฿ 100.00

AIW AIR BLUSH 1 Piece(s) Quote 150/2001815450

฿ 21,896.56

AIW AIR BLUSH 1 Piece(s) 12 Day(s) 220/2903623480

Loading...

  1. 1

Basic Information

Air Brush Type Compressor for Air Brush Max. Operating Pressure(MPa) 0.42