1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Spray Gun for Liquid Coating, General Purpose Type TOF-30 (TOF-30-10)

AIW AUTO SPRAY GUN

Automatic Spray Gun for Liquid Coating, General Purpose Type TOF-30 (TOF-30-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of wide pattern coatings. The spray pattern can also be adjusted between flat and round spray types. As the mist air and operating air are separated, the mist can be controlled no matter what the piston operating air, allowing it to produce a low spatter spray of 0.25MPa or less.

Part Number
TOF-30-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Number of Solenoid Valves Nozzle Dia.
(φ mm)
Sprayed amount
(mℓ/min)

฿ 16,535.00

AIW AUTO SPRAY GUN 1 Piece(s) 19 Day(s) -1.00~280

Loading...

  1. 1

Basic Information

Spray Pattern Both for round spray and flat spray

Please check the type/dimensions/specifications of the part TOF-30-10 in the Automatic Spray Gun for Liquid Coating, General Purpose Type TOF-30 series.

Products with similar specification

Part Number
TOF-30-05
TOF-30-13
TOF-30-15
TOF-30-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRequired Number of Solenoid Valves Nozzle Dia.
(φ mm)
Sprayed amount
(mℓ/min)

฿ 16,535.00

1 Piece(s) 19 Day(s) 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 10.50~70

฿ 16,535.00

1 Piece(s) 19 Day(s) -1.30~450

฿ 17,322.00

1 Piece(s) 19 Day(s) -1.50~550

฿ 16,535.00

1 Piece(s) 19 Day(s) 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 12.00~700