1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Spray Gun for Liquid Coating, General Purpose Type TOF-6B (TOF-6B-05)

AIW AUTO SPRAY GUN

Automatic Spray Gun for Liquid Coating, General Purpose Type TOF-6B (TOF-6B-05)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The operating and misting air are separated. The misting air can be controlled no matter what the piston operating pressure, allowing it to produce a low spatter spray of 0.25MPa or less. The spray pattern can also be adjusted between flat and round spray types.

[Features]
· Its lightweight, compact, and simple design make mounting to machines and other types of equipment easy.
· The TOF-6B is capable of pattern adjustment for flat and round spray patterns (TOF-6RB dedicated round spray gun does not have a pattern adjusting device).
· As there is no valve function in the misting air channel, it is necessary to install a two-way electromagnetic valve.

Part Number
TOF-6B-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Dia.
(φ mm)
Sprayed amount
(mℓ/min)

฿ 7,189.00

AIW AUTO SPRAY GUN 1 Piece(s) 12 Day(s) 0.50~60

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 3-Way Solenoid Valve × 1 Spray Pattern Both for round spray and flat spray