1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Spray Gun for Liquid Coating, Simple Round Spray Type TOF-5RB

Automatic Spray Gun for Liquid Coating, Simple Round Spray Type TOF-5RB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,494.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A simple type spray gun that uses a single pipe for both the piston operating air and misting air.
· Its lightweight, compact, and simple design make mounting to machines and other types of equipment easy.
· The TOF-5B is capable of pattern adjustment for flat and round spray patterns (TOF-5RB dedicated round spray gun does not have a pattern adjusting device).

Part Number
TOF-5RB-05
TOF-5RB-10
TOF-5RB-13
TOF-5RB-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipObject Size Required Number of Solenoid Valves Nozzle Dia.
(φ mm)
Sprayed amount
(mℓ/min)

฿ 6,472.00

AIW AUTO SPRAY GUN 1 Piece(s) 19 Day(s) Small Accessory3-Way Solenoid Valve × 10.50~60

฿ 6,472.00

AIW AUTO SPRAY GUN 1 Piece(s) 19 Day(s) Small Accessory3-Way Solenoid Valve × 11.00~250

฿ 6,472.00

AIW AUTO SPRAY GUN 1 Piece(s) 19 Day(s) --1.30~360

฿ 5,494.83

AIW AUTO SPRAY GUN 1 Piece(s) 19 Day(s) --2.00~600

Loading...

  1. 1

Basic Information

Spray Pattern Round spray only