Drainage Terminator (Oil-Water Separator for Compressor Drains) DRT Series

Caution
Product Description
The drainage terminator is a compact device that removes the oil from drainage before it enters the sewer system. No electricity or piping necessary, with simple maintenance.
[Features]
· Simple device: The smallest model, DRT-1, is 3.5 kg, and the largest, DRT-6, is 53 kg. Lightweight and compact design makes for easy installation.
· Incredibly simple maintenance: You only need to take a small sample from the sample valve once a week to check the purity.
· No utilities needed: Unit has an energy saving design that uses no electricity or other utilities.
· No need to worry over wiring.
· Easy filter replacement: The only consumable part is a cartridge type filter.
· Filters can be replaced easily wherever the unit is installed.