1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General purpose Leman, Dry Filter

General purpose Leman, Dry Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,388.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Removal rate of 100% for particles more than 3 μm. Removal rate of more than 50% for 1 μm.
Shipping track record of more than 600,000 pieces.

Features

●Zero water droplet and freezing. 
●99% of oil droplets can be removed.
●A built in auto drain system.
●Compressed air can be used.

Usage

●Precision machines, measuring equipment, food processing equipment, other equipment requiring clean air.

Specification

●Filtration Precision(μm):3
●Working Pressure(MPa):0.3 to 0.97
●Processing Air Volume(m3/min):0.6
●Working Fluid: Air, Nitrogen 
●Fluid Temperature : 5 to 60°C
●Replacement Element: 1st Element/Stainless Steel, 2nd Element/Special Cotton
Part Number
M-110A-5
M-120A-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Flow
(l/min)
Connection Dia.

฿ 34,388.45

MDS FILTER 1 Piece(s) 8 Day(s) 15003/4

฿ 63,776.23

FILTER 1 Piece(s) 5 Day(s) 30001

Loading...

  1. 1

Basic Information

Type Filter Compressed Air Quality General Dry Air / High moisture air / Oil Concentration Content Air / Particles / Containing bacteria Filtration Level 3μm
Connection Type Rc Operating Pressure(MPa) 0.3::0.97 Specifications General Specifications