1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter (Antibacterial Type) for Compressed Air Antibacterial NEW Leman Dry Filter Skeleton (Part Number)

FILTER

Air Filter (Antibacterial Type) for Compressed Air Antibacterial NEW Leman Dry Filter Skeleton
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,024.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

You can see the dirt on the element. Using the world's only clear body.
Supplies super dry air with a humidity of about 15% using the tornado principle.

Part Number
SPG-107A-AB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,024.45

FILTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Filter Compressed Air Quality General Dry Air / High moisture air / Oil Concentration Content Air / Particles / Containing bacteria Filtration Level 3μm
Max. Flow(l/min) 750 Connection Type Rp Connection Dia. 1/2
Drain Cock Auto drain Operating Pressure(MPa) 0.3::0.7 Flow Direction Rightward direction

Please check the type/dimensions/specifications of the part SPG-107A-AB in the Air Filter (Antibacterial Type) for Compressed Air Antibacterial NEW Leman Dry Filter Skeleton series.