1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-in-1 multi-dry filter replacement element, element 2

FILTER

3-in-1 multi-dry filter replacement element, element 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,048.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Exchange element supporting the 3in1 air filter, multi dry filter for compressed air.
Needs to be replaced every 6-10 months (hours of use, 1000H).

Features

●Continuously remove 99.99% or more oil mist. 
●Equipped with filter function for 3 units.

Usage

●In cases requiring ultra clean air without impurities, oil mist or water droplets.

Specification

●Filtration Precision(μm):5.00
●Compatible Model:T-105A/107A-1000
●SPQ(piece):1
●Working Fluid: Air, Nitrogen 
●Fluid Temperature : 5 to 60°C
●with pressure gauge
●Compatible Model: For 3 in 1 Multi Dry Filter(T-105A-1000, T-107A-1000)
Part Number
T-10510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,048.00

FILTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Replacement Elements Corresponding Filter Type T-105A-1000, T-107A-1000

Please check the type/dimensions/specifications of the part T-10510 in the 3-in-1 multi-dry filter replacement element, element 2 series.