1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3-in-1 Replacement element for multi-dry filter - Oil mist element

MDS FILTER

3-in-1 Replacement element for multi-dry filter - Oil mist element
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Exchange element supporting the 3in1 air filter, multi dry filter for compressed air.
Needs to be replaced every 6-10 months (hours of use, 1000H).

Features

●Continuously remove 99.99% or more oil mist. 
●Equipped with filter function for 3 units.

Usage

●In cases requiring ultra clean air without impurities, oil mist or water droplets.

Specification

●Filtration Precision(μm):0.01
●Compatible Model:T-105A/107A-1000
●SPQ(piece):1
●Working Fluid: Air, Nitrogen 
●Fluid Temperature : 5 to 60°C
●with pressure gauge
●Compatible Model: For 3 in 1 Multi Dry Filter(T-105A-1000, T-107A-1000)
Part Number
T-105E-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,275.00

MDS FILTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Replacement Elements Corresponding Filter Type T-105A-1000, T-107A-1000

Please check the type/dimensions/specifications of the part T-105E-1000 in the 3-in-1 Replacement element for multi-dry filter - Oil mist element series.