(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An exchange element supporting the leman FR/FRL unit and general purpose leman dry filter (M-105).
Needs to be replaced every 6-10 months (hours of use, 1000H).
Part Number |
---|
M-105-2F-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,775.00 | FILTER | 1 Piece(s) | 1 Day(s) |
Loading...
Type | Replacement Elements | Applicable filter type 1 | M-105A-FR-3 | Applicable filter type 2 | M-107A-FR-3 |
---|---|---|---|---|---|
Applicable filter type 3 | M-105W-FR-3 | Applicable filter type 4 | M-107W-FR-3 | Applicable filter type 5 | M-105A-FRL-3 |
Applicable filter type 6 | M-107A-FRL-3 | Applicable filter type 7 | M-105W-FRL-3 | Applicable filter type 8 | M-107W-FRL-3 |
Applicable filter type 9 | M-105A-3 | Applicable filter type 10 | M-105A-4A-3 |
Please check the type/dimensions/specifications of the part M-105-2F-3 in the The 2nd element of Leman·FR/FRL unit exchange element series.
How can we improve?
How can we improve?