1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The 1st element of Leman·FR/FRL unit exchange elements

FILTER

The 1st element of Leman·FR/FRL unit exchange elements
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,986.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An exchange element supporting the leman FR/FRL unit and general purpose leman dry filter (M-105).
Exchange or clean once every year.

Features

●Zero water droplet and freezing. 
●99% of oil droplets can be removed.
●A built in auto drain system.
●Compressed air can be used.

Usage

●Precision machines, measuring equipment, food processing equipment, other equipment requiring clean air.

Specification

●Filtration Precision(μm):-
●Compatible Model:M-105A-3
●SPQ(piece):1
●Working Fluid: Air, Nitrogen 
●Fluid Temperature : 5 to 60°C
●Replacement Element: 1st Element/Stainless Steel, 2nd Element/Special Cotton

Materials

●First Element Case: Aluminum, Interior: Stainless Steel
●Second Element Case: Aluminum, Interior: Special Cotton
Part Number
M-105-1F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,986.67

FILTER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Replacement Elements Applicable filter type 1 M-105A-FR-3 Applicable filter type 2 M-107A-FR-3
Applicable filter type 3 M-105W-FR-3 Applicable filter type 4 M-107W-FR-3 Applicable filter type 5 M-105A-FRL-3
Applicable filter type 6 M-107A-FRL-3 Applicable filter type 7 M-105W-FRL-3 Applicable filter type 8 M-107W-FRL-3
Applicable filter type 9 M-105A-3 Applicable filter type 10 M-105A-4A-3 Applicable filter type 11 M-105A-5
Applicable filter type 12 M-105A-4A-5

Please check the type/dimensions/specifications of the part M-105-1F in the The 1st element of Leman·FR/FRL unit exchange elements series.