1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Compact Flex

DUCT PIPE/JOINT

Super Compact Flex
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 495.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Aluminum Compact Flexible (S type) is compressed to 0.5 M. *Length is 3 m.

Part Number
FW-A-SFC-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 495.82

฿ 290.40

DUCT PIPE/JOINT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material Aluminum Cutting Service Usage No Properties Flexibility
Color Metallic color Nominal Diameter(φ) 100 Length(m) 3

Please check the type/dimensions/specifications of the part FW-A-SFC-100 in the Super Compact Flex series.