1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two Wheel Caster Fixed Wheel for Ultra Heavy Load (UHBW-k Type/MCW-k Type) (UHBW-K-300X75)

YOD CASTER

Two Wheel Caster Fixed Wheel for Ultra Heavy Load (UHBW-k Type/MCW-k Type) (UHBW-K-300X75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for transport-use or as wheels attached to hand trucks used transport heavy objects, carts used for boat launches, or trailers, etc.

 
Part Number
UHBW-K-300X75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)

฿ 41,677.74

YOD CASTER 1 Piece(s) 7 Day(s) 3752648.7[Synthetic Rubber] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance215255244300

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Load Range(daN) 750.01~ Stopper (Detail) No
Mounting Hole Type Round hole Mounting Hole Pitch Transverse Direction(mm) 150 Tire width or wheel width or mounting width(mm) 75
Load Category Extra heavy load

Please check the type/dimensions/specifications of the part UHBW-K-300X75 in the Two Wheel Caster Fixed Wheel for Ultra Heavy Load (UHBW-k Type/MCW-k Type) series.

Products with similar specification

Part Number
MCW-K-150X75
MCW-K-200X75
MCW-K-250X75
MCW-K-300X75
UHBW-K-150X75
UHBW-K-200X75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)

฿ 26,490.56

1 Piece(s) 7 Day(s) 2201962MC NylonOil Resistance185225234150

฿ 32,100.69

1 Piece(s) 7 Day(s) 2702550.6MC NylonOil Resistance185225234200

฿ 43,054.05

1 Piece(s) 12 Day(s) 3203139.2MC NylonOil Resistance215255244250

฿ 53,853.96

1 Piece(s) 7 Day(s) 3753924MC NylonOil Resistance215255244300

฿ 21,156.26

1 Piece(s) 7 Day(s) 2201471.5[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance185225234150

฿ 24,326.72

1 Piece(s) 7 Day(s) 2702060.1[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance185225234200