1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dual Wheel Caster for Super Heavy Weights, Swivel Wheel (UHBW-g Type / MCW-g Type) (MCW-G-150X75)

YOD CASTER

Dual Wheel Caster for Super Heavy Weights, Swivel Wheel (UHBW-g Type / MCW-g Type) (MCW-G-150X75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Casters that can withstand load of up to 4,000 kg on low floors.
[Features]
· The maximum load of 1 wheel is large, more than twice the conventional single wheel.
· Low center of gravity can be designed, since it can be attached to transportation goods on a low floor.
· Safe and can be used even on rough roads.
· Differential rotation makes it easier to change direction than a single wheel.
· The bracket rotation part has a center pin less structure.
· Provides a double ball structure which is resistant to shock, has no deviation in rotational performance, and reduces the occurrence of rattling with a double ball structure.
[Applications]
· For undercarriage and transportation of heavy goods, such as heavy goods transport platform trucks, trolleys and trailers.

 
Part Number
MCW-G-150X75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 39,881.80

YOD CASTER 1 Piece(s) 7 Day(s) 2201962MC NylonOil Resistance15065

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 750.01~ Stopper (Detail) No
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 150(165) Mounting Hole Pitch Transverse Direction(mm) 150(165)
Mounting Seat Dimension A or Mounting Seat A(mm) 209 Mounting Seat Dimension B or Mounting Seat B(mm) 209 Tire width or wheel width or mounting width(mm) 75
Load Category Extra heavy load

Please check the type/dimensions/specifications of the part MCW-G-150X75 in the Dual Wheel Caster for Super Heavy Weights, Swivel Wheel (UHBW-g Type / MCW-g Type) series.

Products with similar specification

Part Number
MCW-G-200X75
MCW-G-250X75
MCW-G-300X75
UHBW-G-150X75
UHBW-G-200X75
UHBW-G-250X75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 45,491.94

1 Piece(s) 7 Day(s) 2702550.6MC NylonOil Resistance20070

฿ 56,836.38

1 Piece(s) 12 Day(s) 3203139.2MC NylonOil Resistance25075

฿ 67,396.85

1 Piece(s) 7 Day(s) 3753924MC NylonOil Resistance30085

฿ 32,769.40

1 Piece(s) 7 Day(s) 2201471.5[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance15065

฿ 36,391.25

1 Piece(s) 7 Day(s) 2702060.1[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance20070

฿ 44,841.07

1 Piece(s) 10 Day(s) 3202354.4[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance25075