1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Nylon Caster Fixed Wheel for Ultra Heavy Load (HDMCK Type)

MC Nylon Caster Fixed Wheel for Ultra Heavy Load (HDMCK Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,266.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The largest allowable load among Japanese standard casters. Smooth travel and quiet rotation. Optional installation of swivel lock and stopper is possible. A versatile type that can be used in almost any environment.

 
Part Number
HDMCK150
HDMCK200SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height
(mm)
Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)

฿ 15,266.72

YOD CASTER 1 Piece(s) 9 Day(s) -2251765.8150

฿ 18,736.93

฿ 10,696.91

CASTER 1 Piece(s) Same day 102752452.5200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Load Range(daN) 750.01~
Stopper (Detail) No Wheel Material MC Nylon Wheel Characteristics Oil Resistance
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 133(148) Mounting Hole Pitch Transverse Direction(mm) 100(111)
Mounting Seat Dimension A or Mounting Seat A(mm) 175 Mounting Seat Dimension B or Mounting Seat B(mm) 140 Tire width or wheel width or mounting width(mm) 65
Load Category Extra heavy load