1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Hardness Urethane Caster, Fixed Wheel, for Ultra Heavy Weight (HDUK Type)

High Hardness Urethane Caster, Fixed Wheel, for Ultra Heavy Weight (HDUK Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,609.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The largest allowable load among Japanese standard casters. Smooth travel and quiet rotation. Optional installation of swivel lock and stopper is possible.

[Features]
· By employing a thrust bearing and tapered roller bearing for the swivel part, both smooth rotation and quietness are realized, even when under high loads.
· Deflection is resolved by use of a high hardness urethane wheel (hardness 95°). Starting resistance is also reduced and turning is smooth.
· Both an optional 90° swivel lock and wheel stopper are available to achieve the perfect caster.
· A product that can withstand long-term use, that features a beautiful design and solid welded construction

 
Part Number
HDUK150
HDUK200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)

฿ 13,609.24

YOD CASTER 1 Piece(s) 6 Day(s) 2251471.5150

฿ 17,079.44

YOD CASTER 1 Piece(s) 6 Day(s) 2751962200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Load Range(daN) 750.01~
Stopper (Detail) No Wheel Material Urethane Rubber Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 133(148) Mounting Hole Pitch Transverse Direction(mm) 100(111)
Mounting Seat Dimension A or Mounting Seat A(mm) 175 Mounting Seat Dimension B or Mounting Seat B(mm) 140 Tire width or wheel width or mounting width(mm) 65
Load Category Extra heavy load