1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Hardness Urethane Caster for Super Heavy Weights, Swivel Wheel (HDUJ Type) (HDUJ150-TL)

YOD CASTER

High Hardness Urethane Caster for Super Heavy Weights, Swivel Wheel (HDUJ Type) (HDUJ150-TL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum allowable load among Japanese standard casters. A caster that moves quietly and easily and provides a smooth rotation.
[Features]
· Optional installation of swivel lock and stopper is possible.
· The swivel part also uses a thrust bearing and a tapered roller bearing.
· Has a smooth rotation and low noise even under high loads.
· By high-hardness urethane wheel (hardness 95°), the deflection is resolved, starting resistance is also reduced and movement is smooth.
· Optional 90° swivel locking device are developed and also produced the wheel stopper.
· A product that can withstand long-term use by solid-welded construction and has a beautiful design.
[Applications]
· Platform trucks that can be used for heavy item transport, for towing and coupling platform trucks, as well as for the transport of precision machines.

 
Part Number
HDUJ150-TL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 22,025.15

YOD CASTER 1 Piece(s) 5 Day(s) 225With swivel stopper1471.515062

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Load Range(daN) 750.01~
Wheel Material Urethane Rubber Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 133(148) Mounting Hole Pitch Transverse Direction(mm) 100(111) Mounting Seat Dimension A or Mounting Seat A(mm) 175
Mounting Seat Dimension B or Mounting Seat B(mm) 140 Tire width or wheel width or mounting width(mm) 65 Load Category Extra heavy load

Please check the type/dimensions/specifications of the part HDUJ150-TL in the High Hardness Urethane Caster for Super Heavy Weights, Swivel Wheel (HDUJ Type) series.

Frequently Asked Questions (FAQ)

Question: What is the approximate starting resistance?
Answer: While it depends on the conditions, etc., the calculated value guidelines are 0.03 to 0.04 x (load capacity + vehicle weight) kg.
Question: What is the difference between MC nylon (HDMCJ) and urethane?
Answer: Urethane wheels are quieter and have better cushioning.

Products with similar specification

Part Number
HDUJ150
HDUJ150-ST
HDUJ150-ST-TL
HDUJ200
HDUJ200-ST
HDUJ200-ST-TL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 18,361.36

1 Piece(s) 6 Day(s) 225No1471.515062

฿ 22,734.35

1 Piece(s) 5 Day(s) 225With Rotation Stopper1471.515062

฿ 26,398.14

1 Piece(s) 5 Day(s) 225With Double Stopper (Rotation + Turning)1471.515062

฿ 21,076.86

1 Piece(s) 6 Day(s) 275No196220070

฿ 25,449.86

1 Piece(s) 5 Day(s) 275With Rotation Stopper196220070

฿ 29,113.64

1 Piece(s) 5 Day(s) 275With Double Stopper (Rotation + Turning)196220070