1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Hardness Urethane Caster for Heavy Loads, Fixed (SDUK Type) (SDUK200)

YOD CASTER

High Hardness Urethane Caster for Heavy Loads, Fixed (SDUK Type) (SDUK200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An affordable and high load caster. Optional installation of swivel lock and stopper is possible.

[Features]
· Affordably priced and with a high load capacity.
· Wheel outer diameter ø200: 1,000 kg.
· Wheel outer diameter ø250 1,500 kg.
· The base plate is forged to provide sturdiness.
· Deflection is resolved by use of a high hardness urethane wheel (hardness 95°). Starting resistance is also reduced and turning is smooth.
· Both an optional 90° swivel lock and wheel stopper are available to achieve the perfect caster.
· A product that can withstand a long-term use, that also features a beautiful design and solid welded construction.

 
Part Number
SDUK200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)

฿ 9,374.16

YOD CASTER 1 Piece(s) 5 Day(s) 251980200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 750.01~ Stopper (Detail) No
Wheel Material Urethane Rubber Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 133(155) Mounting Hole Pitch Transverse Direction(mm) 85(104) Mounting Seat Dimension A or Mounting Seat A(mm) 184
Mounting Seat Dimension B or Mounting Seat B(mm) 134 Tire width or wheel width or mounting width(mm) 64 Load Category Extra heavy load

Please check the type/dimensions/specifications of the part SDUK200 in the High Hardness Urethane Caster for Heavy Loads, Fixed (SDUK Type) series.

Products with similar specification

Part Number
SDUK250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height
(mm)
Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)

฿ 11,683.05

1 Piece(s) 6 Day(s) 3021471.5250