1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Hose for Mineral Hydraulic Oil, PASCALART PA14 Series

Rubber Hose for Mineral Hydraulic Oil, PASCALART PA14 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Focuses on lifespan and fatigue-resistance.
· Small bending radius.
· Product system that matches the pump rated pressure.

Part Number
PA1404X[1050-3000/50]-[UZ04C,​UZ04F]-[UZ04C,​UZ04F]
PA1404X[300-1000/10]-[UZ04C,​UZ04F]-[UZ04C,​UZ04F]
PA1406X[1050-3000/50]-[UB06C,​UB06F]-[UB06C,​UB06F]
PA1406X[300-1000/10]-[UB06C,​UB06F]-[UB06C,​UB06F]
PA1408X[1050-3000/50]-[UZ08C,​UZ08F]-[UZ08C,​UZ08F]
PA1408X[300-1000/10]-[UZ08C,​UZ08F]-[UZ08C,​UZ08F]
PA1412X[1050-3000/50]-[UB12C,​UB12F]-[UB12C,​UB12F]
PA1412X[500-1000/10]-[UB12C,​UB12F]-[UB12C,​UB12F]
PA1416X[1050-3000/50]-[UB16C,​UB16F]-[UB16C,​UB16F]
PA1416X[500-1000/10]-[UB16C,​UB16F]-[UB16C,​UB16F]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Reinforcing Layers Cap Metal Fitting 1 (Metal Fitting Name) Cap Metal Fitting 2 (Metal Fitting Name) Length
(mm)

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 6.3551-wire BraidedUZ04C / UZ04FUZ04C / UZ04F1050 ~ 3000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 6.3551-wire BraidedUZ04C / UZ04FUZ04C / UZ04F300 ~ 1000

-

BRD HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 9.5751-wire BraidedUB06C / UB06FUB06C / UB06F1050 ~ 3000

-

BRD HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 9.5751-wire BraidedUB06C / UB06FUB06C / UB06F300 ~ 1000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 12.7901-wire BraidedUZ08C / UZ08FUZ08C / UZ08F1050 ~ 3000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 12.7901-wire BraidedUZ08C / UZ08FUZ08C / UZ08F300 ~ 1000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 191402-wire BraidedUB12C / UB12FUB12C / UB12F1050 ~ 3000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 191402-wire BraidedUB12C / UB12FUB12C / UB12F500 ~ 1000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 25.41802-wire BraidedUB16C / UB16FUB16C / UB16F1050 ~ 3000

-

BRD HYDRAULIC HOSE 1 Piece(s) 7 Day(s) 25.41802-wire BraidedUB16C / UB16FUB16C / UB16F500 ~ 1000

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral operational oil Max. Operating Pressure(MPa) 14 Materials of Inner Pipe Oil Resistant Synthetic Rubber
Casing Material Abrasion Resistant Weather Resistant Synthetic Rubber Recommended Ambient Temperature(°C) -40::70