(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various types of NPT thread fittings with tapered thread standard for American pipes are available.
· JIS standard PT thread conversion products are also available (NPTXPTN/NPTXPTS).
Part Number |
---|
NPT-T-8A |
NPT-T-8A-SU4 |
NPT-T-10A |
NPT-T-10A-SU4 |
NPT-T-15A |
NPT-T-15A-SU4 |
NPT-T-20A |
NPT-T-20A-SU4 |
NPT-T-25A |
NPT-T-25A-SU4 |
NPT-T-32A |
NPT-T-32A-SU4 |
NPT-T-40A |
NPT-T-40A-SU4 |
NPT-T-50A |
NPT-T-50A-SU4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|---|
฿ 371.93 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1/4B(8A) | ||
฿ 1,030.45 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 1/4B(8A) | ||
฿ 371.93 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 3/8B(10A) | ||
฿ 1,030.45 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 3/8B(10A) | ||
฿ 371.93 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1/2B(15A) | ||
฿ 1,030.45 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 1/2B(15A) | ||
฿ 429.81 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 3/4B(20A) | ||
฿ 1,356.11 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 3/4B(20A) | ||
฿ 563.23 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1B(25A) | ||
฿ 1,877.14 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 1B(25A) | ||
฿ 797.42 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1 1/4B(32A) | ||
฿ 3,096.77 | FJT SCREWED FITTING | 1 Piece(s) | 7 Day(s) | [Stainless Steel] SUS304 | 1 1/4B(32A) | ||
฿ 949.55 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1 1/2B(40A) | ||
฿ 4,180.65 | FJT SCREWED FITTING | 1 Piece(s) | 17 Day(s) | [Stainless Steel] SUS304 | 1 1/2B(40A) | ||
฿ 1,529.78 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 2B(50A) | ||
฿ 6,812.90 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 2B(50A) |
Loading...
Connecting Shape | Qi | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | NPT (Female thread) |
---|---|---|---|---|---|
Applicable Fluid | Water / Steam / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 12 |
Surface Treatment | No | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Main Body Thickness | Sch.80 |
How can we improve?
How can we improve?