1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NPT Fitting 90° E/Elbow

NPT Fitting 90° E/Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 314.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Various types of NPT tapered threaded fittings for American pipes. Available with a short delivery time. JIS standard PT threads are also available. (NPTXPTN/NPTXPTS)

 
Part Number
NPT90E-8A
NPT90E-8A-SU4
NPT90E-10A
NPT90E-10A-SU4
NPT90E-15A
NPT90E-15A-SU4
NPT90E-20A
NPT90E-20A-SU4
NPT90E-25A
NPT90E-25A-SU4
NPT90E-32A
NPT90E-32A-SU4
NPT90E-40A
NPT90E-40A-SU4
NPT90E-50A
NPT90E-50A-SU4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread M1

฿ 314.04

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel1/4B(8A)

฿ 825.29

FJT SCREWED FITTING 1 Piece(s) 3 Day(s) [Stainless Steel] SUS3041/4B(8A)

฿ 314.04

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel3/8B(10A)

฿ 825.29

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3043/8B(10A)

฿ 314.04

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel1/2B(15A)

฿ 825.29

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3041/2B(15A)

฿ 357.45

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel3/4B(20A)

฿ 1,045.55

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3043/4B(20A)

฿ 444.29

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel1B(25A)

฿ 1,413.99

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3041B(25A)

฿ 614.32

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel1 1/4B(32A)

฿ 2,282.39

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3041 1/4B(32A)

฿ 777.68

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel1 1/2B(40A)

฿ 3,561.29

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3041 1/2B(40A)

฿ 1,249.16

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Steel] Carbon Steel2B(50A)

฿ 5,202.58

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3042B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 NPT (Female thread)
Applicable Fluid Water / Steam / Oil Type Fitting Max. Operating Pressure(MPa) 12
Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
Main Body Thickness Sch.80