1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mistresa Mist Series compatible with High Temperature (CRH Type)

SAE PEUMATIC RELATED ITEM

Mistresa Mist Series compatible with High Temperature (CRH Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222,267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Possible to suck hot mist up to 80°C with a motor installed outside the machine. The filter can be replaced without removing the duct hose.

 
Part Number
CRH-15E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 222,267.00

SAE PEUMATIC RELATED ITEM 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Mist collecting equipment Maximum Air Volume (50/60Hz)(㎥/min) 13.6/16 Drive source (type) Three-Phase
Power Supply Frequency(Hz) 50/60 Corresponding mist Water-soluble/oil Motor Specifications Increased Safety and Explosion Proof Type
Output(kW) 1.5 Noise (50/60Hz)(dB(A)) 68/72

Please check the type/dimensions/specifications of the part CRH-15E in the Mistresa Mist Series compatible with High Temperature (CRH Type) series.