1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Air Blower, High Pressure Vortex Series, Gust Blower (U2S Type)

Electric Air Blower, High Pressure Vortex Series, Gust Blower (U2S Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight type vortex fan with improved heat radiation and durability performance.
[Features]
· Uses die-cast aluminum for casings and impellers.
· The motor has a dust-proof and water jet-protection structure that complies with IP55.
[Applications]
· Ideal for industrial sewing machines, medical equipment, automatic looms and drying.

Part Number
U2S-40T
U2S-70T
U2S-150
U2S-220
U2S-370
U2S-750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Air Volume of Blower
(m3/min)
Noise
(dB)
Blower Maximum Air Flow [Distinction]
(m3/min)
Noise value [Distinction]
(dB)
Blower Air Flow Rate (50Hz)
(m3/min)
Blower Air Flow Rate (60Hz)
(m3/min)
Noise dB detail (maximum wind volume)

฿ 30,781.66

SAE COMPRESSOR 1 Piece(s) Quote 1.666~5~701.31.664dB(50Hz)/66dB(60Hz)

฿ 39,131.66

SAE COMPRESSOR 1 Piece(s) Quote 2.970~5~702.42.967dB(50Hz)/70dB(60Hz)

฿ 50,736.66

SAE COMPRESSOR 1 Piece(s) Quote 4.172~5~753.54.168dB(50Hz)/72dB(60Hz)

฿ 100.00

SAE COMPRESSOR 1 Piece(s) Quote 6.077~10~805.06.074dB(50Hz)/77dB(60Hz)

฿ 100.00

SAE COMPRESSOR 1 Piece(s) Quote 6.281~10~905.26.277dB(50Hz)/81dB(60Hz)

฿ 100.00

SAE COMPRESSOR 1 Piece(s) Quote 9.284~10~907.89.280dB(50Hz)/84dB(60Hz)

Loading...

  1. 1

Basic Information

Drive Source (Type) Three-Phase Drive Source (Rated Voltage) 200/220V Impeller type Swirling current
Frequency 50Hz/60Hz Blower type Standard Shape Suction temperature (MAX) 40