1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Air Blower, Compact Series (E Type)

Electric Air Blower, Compact Series (E Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,611.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Turbo, Sirocco, plate fan electric air blower compact series (E type).
[Features]
· A multi-purpose air blower with good workability and easy-of-use when installing to industrial equipment, devices, etc.
[Applications]
· Used for printing machines, burners, dryers, equipment cooling, woodworking machines, etc.

Part Number
EC-H04-R313
EP-04S-L3A3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDrive Source (Type) Drive Source (Rated Voltage) Noise
(dB)
Noise value [Distinction]
(dB)
Impeller type Noise dB detail (maximum wind volume) Material Rotation Direction

฿ 34,316.66

SAE COMPRESSOR 1 Piece(s) 30 Day(s) Three-Phase200V74.5~75Turbo69.5dB(50Hz)/74.5dB(60Hz)Casing, ADC12, Impeller : SPCCClockwise

฿ 33,611.66

SAE COMPRESSOR 1 Piece(s) Quote Single-phase100V--Plate-Casing, Impeller : ADC12Counterclockwise

Loading...

  1. 1

Basic Information

Max. Air Volume of Blower(m3/min) 16 Blower Maximum Air Flow [Distinction](m3/min) ~20 Frequency 50Hz/60Hz
Blower Air Flow Rate (50Hz)(m3/min) 13.5 Blower Air Flow Rate (60Hz)(m3/min) 16 Discharge direction Lower part horizontal
Blower type Standard Shape Suction temperature (MAX) 60