1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vibration-Proof, Shock-Absorbing Material Gel Chip【25 Pieces Per Package】

Vibration-Proof, Shock-Absorbing Material Gel Chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 980.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Different types of tape width and thickness can be selected according to applications. Can be used under temperature conditions from -40°C to + 100°C.

 
Part Number
GC-1
GC-2
GC-3
GC-4
GC-5
GC-6
GC-7
GC-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThickness
(mm)
Width
(mm)
Length
(mm)

฿ 980.30

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 31010

฿ 1,112.44

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 51010

฿ 1,377.39

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 31515

฿ 1,608.69

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 51515

฿ 2,330.85

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 101515

฿ 1,746.43

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 32020

฿ 2,017.52

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 52020

฿ 2,961.71

TIC ANTIVIBRATION MATERIAL 1 Pack(s)

25 Pieces Per Package

5 Day(s) 102020

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of Anti-vibration Gels Chip Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide
Normal Temperature Range(°C) -40::100 Color Translucent

Frequently Asked Questions (FAQ)

Question: Does the product have a service life?
Answer: While it is characterized by its high durability and resistance to slump, there is no αGEL warranty period because defining a specific service life through acceleration testing is difficult.
Question: What is the recommended operating frequency?
Answer: To obtain the anti-vibration effect, the frequency of the target object must be at least √2 times the resonance point. The frequency at which the anti-vibration effect can be effectively obtained is called the "recommended operating frequency". Please select suitable anti-vibration materials according to too the frequency of the target object.