(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Radial Ball Bearing, Flanged, Deep Groove (Metric Series)
These bearings are commonly used in automotive and industrial applications where there is a need for high-speed operation, such as in gearboxes and conveyor systems. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 10
● Outer Diameter Minimum / Maximum (mm.) : 5 and 22
● Width Minimum / Maximum (mm.) : 2.3 and 7
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ)
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number |
---|
DDLF-1470ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner/Outer Ring Material | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Rolling Element Material | Basic Load Rating: Dynamic Load (Ca) (N) | Type | ISO/JIS Nominal Number | Flange Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 169.55 ฿ 82.60 | NMB DEEP GROOVE BALL LF | 1 Piece(s) | Same day | - | Stainless Steel | 7 | 14 | 5 | Stainless Steel | 1175 | Double Shielded (snap ring fixed) | F687ZZ | - |
Loading...
Raceway Ring Shape | Ball | Bearing Type | Double Shielded | Outer Ring Type | Flanged |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Specifications, Environment | Standard | Load Direction | Radial |
Number of Raceway Ring Rows | Single Row | Size Standards | Meter Size | Retainer Type | Punching |
Please check the type/dimensions/specifications of the part DDLF-1470ZZ in the Radial Ball Bearing, Flanged, Deep Groove (Metric Series) series.
Part Number |
---|
DDLF-1280ZZ |
DDLF-1360ZZ |
DDLF-1370ZZ |
DDLF-1480ZZ |
DDLF-1680HH |
DDLF-1910ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner/Outer Ring Material | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Rolling Element Material | Basic Load Rating: Dynamic Load (Ca) (N) | Type | ISO/JIS Nominal Number | Flange Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.09 | 1 Piece(s) | 5 Day(s) | - | Stainless Steel | 8 | 12 | 3.5 | Stainless Steel | 506 | Double Shielded (snap ring fixed) | - | - | ||
฿ 169.55 | 1 Piece(s) | 5 Day(s) | - | Stainless Steel | 6 | 13 | 5 | Stainless Steel | 1083 | Double Shielded (snap ring fixed) | F686ZZ | - | ||
฿ 169.55 | 1 Piece(s) | 8 Day(s) | - | Stainless Steel | 7 | 13 | 4 | Stainless Steel | 880 | Double Shielded (snap ring fixed) | - | - | ||
฿ 150.00 | 1 Piece(s) | 21 Day(s) | 10 | Stainless Steel | 8 | 14 | 4 | Stainless Steel | 819 | Double Shielded (snap ring fixed) | - | - | ||
฿ 233.00 | 1 Piece(s) | 10 Day(s) | - | Stainless Steel | 8 | 16 | 5 | Stainless Steel | 1606 | Double Shielded | F688ZZ | - | ||
฿ 205.32 | 1 Piece(s) | Same day | - | Stainless Steel | 10 | 19 | 7 | Stainless Steel | 2123 | Double Shielded (snap ring fixed) | F6800ZZ | - |
How can we improve?
How can we improve?