1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radial Ball Bearing, Deep Groove (Metric Series) (L-1050)

NMB DEEP GROOVE BALL L

Radial Ball Bearing, Deep Groove (Metric Series) (L-1050)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Radial Ball Bearing, Deep Groove (Metric Series)
These bearings are commonly used in automotive and industrial applications where there is a need for high-speed operation, such as in gearboxes and conveyor systems. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 1 and 10
● Outer Diameter Minimum / Maximum (mm.) : 3 and 24
● Width Minimum / Maximum (mm.) : 1 and 8
● Precision (JIS) : Class 0
● Bearing Type : Open/ Closed (Double Shielded (ZZ) and Rubber Sealed (DD))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

 
Part Number
L-1050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner/Outer Ring Material Bearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Rolling Element Material Basic Load Rating: Dynamic Load (Ca)
(N)
Type ISO/JIS Nominal Number

฿ 84.50

NMB DEEP GROOVE BALL L 1 Piece(s) 5 Day(s) -SUJ2Open Type5103SUJ2714Open Type-

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Outer Ring Type Flat Precision (JIS) Grade 0
Specifications, Environment Standard Load Direction Radial Number of Raceway Ring Rows Single Row
Size Standards Meter Size Retainer Type Punching

Please check the type/dimensions/specifications of the part L-1050 in the Radial Ball Bearing, Deep Groove (Metric Series) series.

Products with similar specification

Part Number
DDL-1060ZZ
DDL-1150ZZY04
DDL-1260ZZ
L-1050ZZ
L-1260ZZ
L-1280ZZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInner/Outer Ring Material Bearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Rolling Element Material Basic Load Rating: Dynamic Load (Ca)
(N)
Type ISO/JIS Nominal Number

฿ 126.94

1 Piece(s) Same day -Stainless SteelDouble Shielded6103Stainless Steel457Double Shielded (snap ring fixed)676ZZ

฿ 126.94

1 Piece(s) 5 Day(s) -Stainless SteelDouble Shielded5114Stainless Steel714Double Shielded (snap ring fixed)-

฿ 122.25

1 Piece(s) Same day -Stainless SteelDouble Shielded6124Stainless Steel831Double Shielded (snap ring fixed)-

฿ 91.41

1 Piece(s) Same day -SUJ2Double Shielded5104SUJ2714Double Shielded (snap ring fixed)-

฿ 83.97

1 Piece(s) Same day -SUJ2Double Shielded6124SUJ2831Double Shielded (snap ring fixed)-

฿ 167.00

1 Piece(s) 5 Day(s) -SUJ2Double Shielded8123.5SUJ2506Double Shielded (snap ring fixed)678ZZ