1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Box T TypeCBX (CBX-322TA)

KHK BEVEL BOX CBX

Bevel Box T TypeCBX (CBX-322TA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 8 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.

Part Number
CBX-322TA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAxis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

฿ 53,035.09

KHK BEVEL BOX CBX 1 Piece(s) 17 Day(s) 1032Type A15'~36'3232226174285

Loading...

  1. 1

Basic Information

Mounting Class Flange With Leg Type Bevel gear Reduction Ratio 2
With or Without Motors No Output Shaft Type Solid Output Shaft Placement Other two axles
Shaft Material Steel Material of Body FC250

Please check the type/dimensions/specifications of the part CBX-322TA in the Bevel Box T TypeCBX series.

Products with similar specification

Part Number
CBX-322TB
CBX-322TF
CBX-402TA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAxis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

฿ 53,035.09

1 Piece(s) 17 Day(s) 1032Type B15'~36'3232226174285

฿ 53,035.09

1 Piece(s) 17 Day(s) 1032Type F15'~36'3232226174285

฿ 66,213.99

1 Piece(s) 17 Day(s) 1040Type A15'~37'4040266200350