(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 16 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.
Part Number |
---|
CBX-251LA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Reduction Ratio | Axis Dia. (φ) | Other axis arrangement | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,138.88 | KHK BEVEL BOX CBX | 1 Piece(s) | 17 Day(s) | 10 | 1 | 25 | Type A | 9'~22' | 25 | 25 | 209 | 155 | 266 |
Loading...
Mounting Class | Flange With Leg | Type | Bevel gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Shaft Material | Steel |
Material of Body | FC250 |
Please check the type/dimensions/specifications of the part CBX-251LA in the Bevel Box T-type CBX series.
Part Number |
---|
CBX-191LF |
CBX-191LG |
CBX-191LH |
CBX-251LB |
CBX-251LC |
CBX-251LD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Reduction Ratio | Axis Dia. (φ) | Other axis arrangement | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,393.96 | 1 Piece(s) | 17 Day(s) | 10 | 1 | 19 | Type F | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
฿ 26,393.96 | 1 Piece(s) | 17 Day(s) | 10 | 1 | 19 | G-Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
฿ 26,393.96 | 1 Piece(s) | 17 Day(s) | 10 | 1 | 19 | H Type | 11'~30' | 19 | 19 | 155 | 129 | 219 | ||
฿ 37,138.88 | 1 Piece(s) | 17 Day(s) | 10 | 1 | 25 | Type B | 9'~22' | 25 | 25 | 209 | 155 | 266 | ||
฿ 37,138.88 | 1 Piece(s) | 17 Day(s) | 10 | 1 | 25 | C Type | 9'~22' | 25 | 25 | 209 | 155 | 266 | ||
฿ 37,138.88 | 1 Piece(s) | 17 Day(s) | 10 | 1 | 25 | Type D | 9'~22' | 25 | 25 | 209 | 155 | 266 |
How can we improve?
How can we improve?