(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DIN6 grade, high-precision, ground helical rack, originating from Germany. Designed to adopt a special twist angle so that 1 rotation of pinion is a mm integer. Plus, the pinion gear is made to be a positive shift gear with increased strength, and the assembly distance is also an integer mm.
Part Number |
---|
ZST3-1000R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,209.96 | KHK LAC GEARS ZST | 1 Piece(s) | 4 Day(s) | 10 | 3 | 1000 | 100 | 1000 | 29 | 29 | - | - |
Loading...
Shape | Rack | Tooth Type | Helical | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | High frequency | Ground Tooth | Presence |
Both Ends Machined | No | Accuracy Grade(DIN) | Q6 | Twisting Direction | R |
Material | S45C |
Please check the type/dimensions/specifications of the part ZST3-1000R in the Quenching Spur Helical Rack series.
Part Number |
---|
ZST3-2000R |
ZST4-1000R |
ZST4-2000R |
ZST5-1000R |
ZST6-1000R |
ZSTD3-1000RJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53,659.54 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 2000 | 200 | 2000 | 29 | 29 | - | - | ||
฿ 35,473.11 | 1 Piece(s) | 4 Day(s) | 10 | 4 | 1000 | 75 | 1000 | 39 | 39 | - | - | ||
฿ 61,686.97 | 1 Piece(s) | 4 Day(s) | 10 | 4 | 2000 | 150 | 2000 | 39 | 39 | - | - | ||
฿ 46,629.87 | 1 Piece(s) | 4 Day(s) | 10 | 5 | 1000 | 60 | 1000 | 49 | 39 | - | - | ||
฿ 51,800.08 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 1000 | 50 | 1000 | 59 | 49 | - | - | ||
฿ 31,579.43 | 1 Piece(s) | Available | 7 Day(s) | 10 | 3 | 1000 | 100 | 1000 | 29 | 29 | 8 | M8 |
How can we improve?
How can we improve?