1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Metal Flexible Rack

CP Metal Flexible Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,861.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal flex rack gear that continuously cuts and has a long overall length that can be deformed.
[Features]
· CP metal flex rack processed with SS400 material.
· Has a total length of up to 4,000 mm with continuous cutting.
· Bendable to a certain degree of an arc to face the base.
· SS400 and KHK8 class can be used on curved surfaces.
[Applications]
· Ideal for automatic doors, electric curtains, electric blinds, etc.

Part Number
FRCP5-2000
FRCP5-3000
FRCP5-4000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Length (nominal)

฿ 7,861.55

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 1020002000

฿ 10,829.74

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 1030003000

฿ 14,644.43

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 1040004000

Loading...

  1. 1

Basic Information

Shape Flexible Rack Module (M) / Circular Pitch (P) 1.5915 Tooth Type Standard
Material Steel Surface Treatment No Tooth Width(mm) 10
Heat Treatment No Ground Tooth No Both Ends Machined No
Height(mm) 4.41 Material SS400

Frequently Asked Questions (FAQ)

Question: Can the Flexible Racks be used like ring gears?
Answer: The Flexible Racks are not designed for the same kind of use as ring gears.
They cannot be used by connecting them together.
Question: Can two DR Flexible Racks be mated like spur gears?
Answer: DR Flexible Rack teeth are linear. Because linear teeth do not mate normally, this form of use is not possible.