1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP conditioning ground rack

CP conditioning ground rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,373.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP thermal refined ground rack, made of thermal refined SCM440 material. Price reduced by 20% compared with the previous product, with surface installation made easy by enlarged C side of the mounting surface.

Part Number
KRGCP5-100
KRGCP10-100
KRGCPF5-1000
KRGCPF10-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Both Ends Machined Height
(mm)

฿ 3,373.68

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.5915981810015Presence20

฿ 3,996.68

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.183198810030Presence35

฿ 25,374.15

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59151000200100015No20

฿ 31,998.29

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.18311000100100030No35

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Steel
Surface Treatment No Heat Treatment Thermal Refined Ground Tooth Presence
Material SCM440