1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP quenching ground rack KRGCPF (KRGCPF5-500H)

KHK LAC GEARS CP

CP quenching ground rack KRGCPF (KRGCPF5-500H)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP hardened ground rack made from thermal refined SCM440, with tooth surface induction hardening as standard, keeping costs down, and increasing tooth surface strength by 50% compared to conventional thermal refined type. Excellent strength and wear resistance

Part Number
KRGCPF5-500H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size

฿ 14,405.87

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59155001005001520--

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Steel
Surface Treatment No Heat Treatment Thermal Refined, High Frequency Ground Tooth Presence
Both Ends Machined Presence Material SCM440