1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Taper Rack

CP Taper Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,479.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rack gear which can be used together with CP tapered spur gear for adjusting the backlash.
[Features]
· A tapered rack with a taper type tooth surface, which can be used together with CP tapered spur gear for adjusting the backlash.
· Allows you to optionally adjust the backlash.
· Backlash of 0.05 mm can be adjusted by moving the cylindrical gear axially by 1 mm.
· Cone shaped, S45C, KHK4 class gear with continuously shifting teeth.
[Applications]
· Ideal for general industrial machines such as machine tools, manufacturing installations and lifting devices.

Part Number
STRCPF5-1000
STRCPF10-1000
STRCPFD5-1000
STRCPFD10-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Number of Effective Teeth
(teeth)
Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size

฿ 7,479.21

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59152001519.5--

฿ 11,952.93

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.18311003034.5--

฿ 8,180.52

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59152001518.456M5

฿ 13,543.88

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.18311003034.56M10

Loading...

  1. 1

Basic Information

Shape Taper rack Full Length(mm) 1000 Tooth Type Standard
Material Steel Surface Treatment Black oxide finish Length (nominal) 1000
Heat Treatment No Ground Tooth No Both Ends Machined Presence
Material S45C