(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tooth surface induction hardening applied to S45C material, for tooth surface hardness 50 to 60HRC, tooth surface ground finish KHK R001 3 grade series, reasonably priced hardened rack. Both end surface finished products can be connected and used for long lengths.
Part Number |
---|
SRG1-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Both Ends Machined | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,125.86 | KHK LAC GEARS SRG | 1 Piece(s) | Same day | 10 | 1 | 98 | 29 | 100 | 10 | No | 12 | - | - |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Heat Treatment | High frequency | Ground Tooth | Presence |
Accuracy Grade(KHK standard) | KHK R 001 - Class 3 | Material | S45C |
Please check the type/dimensions/specifications of the part SRG1-100 in the Hardened Ground Tooth Rack SRG series.
Part Number |
---|
SRG1.5-100 |
SRG2-100 |
SRG2.5-100 |
SRG3-100 |
SRG4-100 |
SRG5-110 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Both Ends Machined | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,187.93 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 101 | 20 | 100 | 15 | No | 20 | - | - | ||
฿ 2,311.37 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 98 | 14 | 100 | 20 | No | 25 | - | - | ||
฿ 2,381.80 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 100 | 11 | 100 | 25 | No | 30 | - | - | ||
฿ 2,540.00 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 101 | 9 | 100 | 30 | No | 35 | - | - | ||
฿ 2,990.31 | 1 Piece(s) | 4 Day(s) | 10 | 4 | 98 | 6 | 100 | 40 | No | 45 | - | - | ||
฿ 4,087.53 | 1 Piece(s) | 4 Day(s) | 10 | 5 | 108 | 5 | 110 | 50 | No | 50 | - | - |
How can we improve?
How can we improve?