(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This thermal refined ground rack provides excellent strength and abrasion-resistance.
[Features]
· Ground rack made from thermal refined SCM440 material, with an induction hardened teeth surface for a 51% stronger tooth surface compared to racks that are only thermal refined.
· A rack gear that makes high-accuracy linear motion possible.
[Applications]
· Ideal for various mechanisms, machine tools, measuring instruments and more.
Part Number |
---|
KRG1-100 |
KRG1.5-100 |
KRG2-100 |
KRG2.5-100 |
KRG3-100 |
KRGF1-1000 |
KRGF1.5-1000 |
KRGF2-1000 |
KRGF2.5-1000 |
KRGF3-1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Both Ends Machined | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,158.12 | KHK LAC GEARS KRG | 1 Piece(s) | 3 Day(s) | 10 | 1 | 98 | 29 | 100 | 10 | No | 15 | ||
฿ 3,333.51 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 101 | 20 | 100 | 15 | No | 20 | ||
฿ 3,604.00 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 2 | 98 | 14 | 100 | 20 | No | 25 | ||
฿ 3,967.24 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 100 | 11 | 100 | 25 | No | 30 | ||
฿ 4,001.33 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 3 | 101 | 9 | 100 | 30 | No | 35 | ||
฿ 31,026.75 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 1 | 999.03 | 318 | 1000 | 10 | Presence | 15 | ||
฿ 25,417.43 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 999.03 | 212 | 1000 | 15 | Presence | 20 | ||
฿ 27,478.01 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 20 | Presence | 25 | ||
฿ 29,676.28 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 25 | Presence | 30 | ||
฿ 31,503.80 | KHK LAC GEARS KRG | 1 Piece(s) | 4 Day(s) | 10 | 3 | 999.03 | 106 | 1000 | 30 | Presence | 35 |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | Thermal Refined | Ground Tooth | Presence |
Accuracy Grade(KHK standard) | KHK, R, 001, Class 1 | Material | SCM440 |
How can we improve?
How can we improve?