(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ground helical rack in J series lineup
Part Number |
---|
KRHGFD1-500LJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,777.09 | KHK LAC GEARS KRHG | 1 Piece(s) | Available | 7 Day(s) | 10 | 1 | 499.51 | 159 | 500 | 8 | 15 | 4 | M4 | L |
Loading...
Shape | Rack | Tooth Type | Helical | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | Thermal Refined | Ground Tooth | Presence |
Both Ends Machined | Presence | Accuracy Grade(KHK standard) | KHK, R, 001, Class 1 | Material | SCM440 |
Please check the type/dimensions/specifications of the part KRHGFD1-500LJ in the Ground Spur Helical Rack KRHGFD series.
Part Number |
---|
KRHGFD1.5-500LJ |
KRHGFD1.5-500RJ |
KRHGFD2-1000LJ |
KRHGFD2-1000RJ |
KRHGFD2.5-1000LJ |
KRHGFD2.5-1000RJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,526.74 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 12 | 20 | 4 | M5 | L | |
฿ 17,526.74 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 12 | 20 | 4 | M5 | R | |
฿ 34,103.46 | 1 Piece(s) | Available | 7 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 16 | 25 | 6 | M6 | L | |
฿ 34,103.46 | 1 Piece(s) | Available | 7 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 16 | 25 | 6 | M6 | R | |
฿ 35,021.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 20 | 30 | 6 | M8 | L | |
฿ 35,021.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 20 | 30 | 6 | M8 | R |
How can we improve?
How can we improve?