1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Spur Helical Rack KRHG (KRHG1-100L)

KHK LAC GEARS KRHG

Ground Spur Helical Rack KRHG (KRHG1-100L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tempered SCM440 material, high-precision, strong, quiet, and wear resistant high quality, perpendicular to the teeth type ground helical rack.

Part Number
KRHG1-100L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Both Ends Machined Height
(mm)
Twisting Direction

฿ 4,063.78

KHK LAC GEARS KRHG 1 Piece(s) 4 Day(s) 10198281008No15L

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Helical Material Steel
Surface Treatment No Heat Treatment Thermal Refined Ground Tooth Presence
Accuracy Grade(KHK standard) KHK, R, 001, Class 1 Material SCM440

Please check the type/dimensions/specifications of the part KRHG1-100L in the Ground Spur Helical Rack KRHG series.

Products with similar specification

Part Number
KRHG1-100R
KRHG1.5-100L
KRHG1.5-100R
KRHGF1-500L
KRHGF1-500R
KRHGF1.5-500L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Both Ends Machined Height
(mm)
Twisting Direction

฿ 4,063.78

1 Piece(s) 4 Day(s) 10198281008No15R

฿ 3,953.17

1 Piece(s) 4 Day(s) 101.51011910012No20L

฿ 3,953.17

1 Piece(s) 4 Day(s) 101.51011910012No20R

฿ 16,928.06

1 Piece(s) 4 Day(s) 101499.511595008Presence15L

฿ 16,928.06

1 Piece(s) 4 Day(s) 101499.511595008Presence15R

฿ 16,744.35

1 Piece(s) 4 Day(s) 101.5499.5110650012Presence20L