(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CP stainless steel rack, and CP stainless steel rack with mount holes added to J series.
Part Number |
---|
SURCPF5-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,085.14 | KHK LAC GEARS CP | 1 Piece(s) | 4 Day(s) | 10 | 1.5915 | 500 | 100 | 500 | 15 | 20 | - | - |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | Solution treatment | Ground Tooth | No |
Both Ends Machined | Presence | Material | SUS303/SUS304 |
Please check the type/dimensions/specifications of the part SURCPF5-500 in the CP stainless steel rack SURCP/SURCPFD series.
Part Number |
---|
SURCPF10-1000 |
SURCPF10-500 |
SURCPF5-1000 |
SURCPFD10-1000 |
SURCPFD10-500J |
SURCPFD5-1000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,112.94 | 1 Piece(s) | 4 Day(s) | 10 | 3.1831 | 1000 | 100 | 1000 | 30 | 35 | - | - | ||
฿ 12,019.84 | 1 Piece(s) | 4 Day(s) | 10 | 3.1831 | 500 | 50 | 500 | 30 | 35 | - | - | ||
฿ 9,784.45 | 1 Piece(s) | 4 Day(s) | 10 | 1.5915 | 1000 | 200 | 1000 | 15 | 20 | - | - | ||
฿ 26,077.02 | 1 Piece(s) | 13 Day(s) | 10 | 3.1831 | 1000 | 100 | 1000 | 30 | 35 | 6 | M10 | ||
฿ 12,414.58 | 1 Piece(s) | 7 Day(s) | 10 | 3.1831 | 500 | 50 | 500 | 30 | 35 | 4 | M10 | ||
฿ 11,942.13 | 1 Piece(s) | 4 Day(s) | 10 | 1.5915 | 1000 | 200 | 1000 | 15 | 20 | 6 | M5 |
How can we improve?
How can we improve?