1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Racks With Bolt Holes (SRCPFD5-1000)

KHK LAC GEARS CP

CP Racks With Bolt Holes (SRCPFD5-1000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The most versatile rack gear such as S45C, KHK4 grade with a reasonable price.
[Features]
· CP rack with mounting holes machined with full line-up.
· Can be used immediately with mounting holes.
· As connecting both ends are machined, it can be used by connecting rack.
· A wide variety of pitches, lengths and other variables are available at affordable prices.
· Designed so that the movement distance per pinion rotation is an integer of 50, 100, 150 mm.
[Applications]
· Ideal for general industrial machines such as machine tools, manufacturing installations and lifting devices.

Part Number
SRCPFD5-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size

฿ 4,453.78

KHK LAC GEARS CP 1 Piece(s) 3 Day(s) 101.59151000200100015206M5

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Steel
Surface Treatment Black oxide finish Heat Treatment No Ground Tooth No
Both Ends Machined Presence Material S45C

Please check the type/dimensions/specifications of the part SRCPFD5-1000 in the CP Racks With Bolt Holes series.

Products with similar specification

Part Number
SRCPFD10-500J
SRCPFD15-1000
SRCPFD15-1500
SRCPFD5-1500
SRCPFD5-2000
SRCPFD5-500J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size

฿ 4,617.17

1 Piece(s) 7 Day(s) 103.18315005050030354M10

฿ 19,611.97

1 Piece(s) 4 Day(s) 104.7746100567100050505M14

฿ 29,113.42

1 Piece(s) 4 Day(s) 104.77461500100150050507M14

฿ 6,488.52

1 Piece(s) 13 Day(s) 101.59151500300150015209M5

฿ 8,664.77

1 Piece(s) 4 Day(s) 101.591520504102000152012M5

฿ 2,421.07

1 Piece(s) 3 Day(s) 101.591550010050015204M5