1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hole Machining Rack SRAF

Hole Machining Rack SRAF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,330.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

European size SRAF rack added to full lineup of J-series.

 
Part Number
SRAFD2-1000J
SRAFD2.5-1000J
SRAFD3-1000J
SRAFD4-1000J
SRAFK1.5-1000J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Tooth Width
(mm)
Height
(mm)
Applicable screw size

฿ 3,538.92

KHK LAC GEARS SRAF 1 Piece(s) 7 Day(s) 1021005.311602020M6

฿ 4,354.84

KHK LAC GEARS SRAF 1 Piece(s) 14 Day(s) 102.51005.311282525M8

฿ 5,211.77

KHK LAC GEARS SRAF 1 Piece(s) 7 Day(s) 103999.031063030M10

฿ 7,937.55

KHK LAC GEARS SRAF 1 Piece(s) 7 Day(s) 1041005.31804040M12

฿ 3,330.86

KHK LAC GEARS SRAF 1 Piece(s) 6 Day(s) 101.5999.032121515M5

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Steel
Surface Treatment Black oxide finish Length (nominal) 1000 Heat Treatment No
Ground Tooth No Both Ends Machined Presence The number of holes 6
Accuracy Grade(KHK standard) KHK R 001 - Class 4 Material S45C