1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP conditioning rack KRCPF

CP conditioning rack KRCPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,430.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tempered SCM440 material, gear strength enhanced CP tempered rack.

Part Number
KRCPF5-1000
KRCPF5-500
KRCPF10-1000
KRCPF10-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)

฿ 6,748.42

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.5915100020010001520

฿ 3,430.97

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59155001005001520

฿ 14,837.03

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.1831100010010003035

฿ 7,300.73

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.1831500505003035

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Steel
Surface Treatment Black oxide finish Heat Treatment Thermal Refined Ground Tooth No
Both Ends Machined Presence Material SCM440