(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Gear strength up with SCM440 thermal refined material.
Part Number |
---|
KRFD2-500J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,399.32 | KHK LAC GEARS KRF | 1 Piece(s) | 7 Day(s) | 10 | 2 | 502.65 | 80 | 500 | 20 | 25 | 4 | M6 |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Heat Treatment | Thermal Refined | Ground Tooth | No |
Both Ends Machined | Presence | Material | SCM440 |
Please check the type/dimensions/specifications of the part KRFD2-500J in the Refining Racks KRFD series.
Part Number |
---|
KRFD1.5-1000J |
KRFD1.5-500J |
KRFD2-1000J |
KRFD2.5-1000J |
KRFD2.5-500J |
KRFD3-1000J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,313.39 | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 999.03 | 212 | 1000 | 15 | 20 | 6 | M5 | ||
฿ 4,254.73 | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 15 | 20 | 4 | M5 | ||
฿ 9,468.69 | 1 Piece(s) | 7 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 20 | 25 | 6 | M6 | ||
฿ 12,298.20 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 25 | 30 | 6 | M8 | ||
฿ 6,897.30 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 502.65 | 64 | 500 | 25 | 30 | 4 | M8 | ||
฿ 14,495.10 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 999.03 | 106 | 1000 | 30 | 35 | 6 | M10 |
How can we improve?
How can we improve?