(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strong rack providing tooth surface high frequency hardening of chromoly heat-treated steel.
[Features]
· Excellent abrasion-resistance and strength.
· SR racks can be downsized.
· Also complete J series with hole mounting available.
[Applications]
· For various mechanisms, machine tools, measuring instruments, etc.
Part Number |
---|
KRF2-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,471.23 | KHK LAC GEARS KRF | 1 Piece(s) | 4 Day(s) | 10 | 2 | 502.65 | 80 | 500 | 20 | 25 |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Heat Treatment | Thermal Refined | Ground Tooth | No |
Both Ends Machined | Presence | Accuracy Grade(KHK standard) | KHK R 001 - Class 4 | Material | SCM440 |
Please check the type/dimensions/specifications of the part KRF2-500 in the Thermal Refined Rack KRF series.
Part Number |
---|
KRF1.5-1000 |
KRF1.5-500 |
KRF2-1000 |
KRF2.5-1000 |
KRF2.5-500 |
KRF3-1000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,583.50 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 999.03 | 212 | 1000 | 15 | 20 | ||
฿ 3,347.75 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 15 | 20 | ||
฿ 8,925.52 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 20 | 25 | ||
฿ 12,027.99 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 25 | 30 | ||
฿ 5,969.19 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 502.65 | 64 | 500 | 25 | 30 | ||
฿ 14,510.21 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 999.03 | 106 | 1000 | 30 | 35 |
How can we improve?
How can we improve?