(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SRCPF series rack tooth surface induction hardening as standard, keeping costs down, and over 2x tooth strength of SRCPF series. Low-priced quenching rack with reliable, long service life, and high strength. J-series available.
Part Number |
---|
SRCPF5-1000H |
SRCPF10-1000H |
SRCPF15-1000H |
SRCPF20-1000H |
SRCPFD5-1000HJ |
SRCPFD15-1000HJ |
SRCPFD20-1000HJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,967.85 | KHK LAC GEARS CP | 1 Piece(s) | 4 Day(s) | 10 | 1.5915 | 1000 | 200 | 15 | 20 | - | - | ||
฿ 10,629.55 | KHK LAC GEARS CP | 1 Piece(s) | 4 Day(s) | 10 | 3.1831 | 1000 | 100 | 30 | 35 | - | - | ||
฿ 20,948.93 | KHK LAC GEARS CP | 1 Piece(s) | 4 Day(s) | 10 | 4.7746 | 1005 | 67 | 50 | 50 | - | - | ||
฿ 28,688.44 | KHK LAC GEARS CP | 1 Piece(s) | 4 Day(s) | 10 | 6.3662 | 1000 | 50 | 60 | 60 | - | - | ||
฿ 7,949.61 | KHK LAC GEARS CP | 1 Piece(s) | 7 Day(s) | 10 | 1.5915 | 1000 | 200 | 15 | 20 | 6 | M5 | ||
฿ 22,509.61 | KHK LAC GEARS CP | 1 Piece(s) | 8 Day(s) | 10 | 4.7746 | 1005 | 67 | 50 | 50 | 5 | M14 | ||
฿ 30,460.80 | KHK LAC GEARS CP | 1 Piece(s) | 7 Day(s) | 10 | 6.3662 | 1000 | 50 | 60 | 60 | 5 | M16 |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Length (nominal) | 1000 | Heat Treatment | High frequency |
Ground Tooth | No | Both Ends Machined | Presence | Material | S45C |
How can we improve?
How can we improve?