(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made from thermal refined SCM440, with induction hardened tooth surface, for 50% stronger tooth surface than thermal refined rack. Tough rack for compact designs.
Part Number |
---|
KRF2-1000H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,543.63 | KHK LAC GEARS KRF | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1005.31 | 160 | 20 | 25 | - | - |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Length (nominal) | 1000 | Heat Treatment | High frequency |
Ground Tooth | No | Both Ends Machined | Presence | Accuracy Grade(KHK standard) | KHK R 001 - Class 4 |
Material | SCM440 |
Please check the type/dimensions/specifications of the part KRF2-1000H in the Hardened rack KRF-H series.
Part Number |
---|
KRF1.5-1000H |
KRF2.5-1000H |
KRF3-1000H |
KRF4-1000H |
KRF5-1000H |
KRFD1.5-1000HJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,879.22 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 999.03 | 212 | 15 | 20 | - | - | ||
฿ 14,915.42 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 1005.31 | 128 | 25 | 30 | - | - | ||
฿ 17,869.75 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 999.03 | 106 | 30 | 35 | - | - | ||
฿ 24,901.91 | 1 Piece(s) | 4 Day(s) | 10 | 4 | 1005.31 | 80 | 40 | 45 | - | - | ||
฿ 32,974.31 | 1 Piece(s) | 4 Day(s) | 10 | 5 | 1005.31 | 64 | 50 | 50 | - | - | ||
฿ 11,932.14 | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 999.03 | 212 | 15 | 20 | 6 | M5 |
How can we improve?
How can we improve?