1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP quenching ground rack MRGCPF

CP quenching ground rack MRGCPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,574.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carburized KHK peak performance rack. No.1 best performance ever KHK in both strength and precision. Additional work is possible on parts other than teeth as carburized.

 
Part Number
MRGCPF5-500
MRGCPF10-500
MRGCPFD5-500J
MRGCPFD10-500J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Number of Effective Teeth
(teeth)
Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size

฿ 20,574.43

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59151001520--

฿ 25,942.17

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.1831503035--

฿ 21,481.41

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 101.591510015204M5

฿ 26,890.75

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 103.18315030354M10

Loading...

  1. 1

Basic Information

Shape Rack Full Length(mm) 500 Tooth Type Standard
Material Steel Surface Treatment No Length (nominal) 500
Heat Treatment Carburizing and Quenching Ground Tooth Presence Both Ends Machined Presence
Material SCM415