(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carburized KHK peak performance rack. No.1 best performance ever KHK in both strength and precision. Additional work is possible on parts other than teeth as carburized.
Part Number |
---|
MRGF2-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,862.99 | KHK LAC GEARS MRG | 1 Piece(s) | 4 Day(s) | 10 | 2 | 502.65 | 80 | 20 | 25 | - | - |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Length (nominal) | 500 | Heat Treatment | Carburizing and Quenching |
Ground Tooth | Presence | Both Ends Machined | Presence | Material | SCM415 |
Please check the type/dimensions/specifications of the part MRGF2-500 in the Quenching Gear Rack MRGF series.
Part Number |
---|
MRGF1.5-500 |
MRGF2.5-500 |
MRGF3-500 |
MRGFD1.5-500J |
MRGFD2-500J |
MRGFD2.5-500J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,574.43 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 499.51 | 106 | 15 | 20 | - | - | ||
฿ 24,569.03 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 502.65 | 64 | 25 | 30 | - | - | ||
฿ 25,817.33 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 499.51 | 53 | 30 | 35 | - | - | ||
฿ 21,481.41 | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 499.51 | 106 | 15 | 20 | 4 | M5 | ||
฿ 23,791.08 | 1 Piece(s) | 7 Day(s) | 10 | 2 | 502.65 | 80 | 20 | 25 | 4 | M6 | ||
฿ 25,497.12 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 502.65 | 64 | 25 | 30 | 4 | M8 |
How can we improve?
How can we improve?